Flexx Reference - Robot Interface
$425.28 USD
Ships in 5 days
The Flexx Reference Robot interface is an aluminum and piece that mounts directly to the robot end joint. To use this reference tool, you will need the Flexx Reference URcap and Flexx Reference Vention Extrusion Interface Block. Compatible with all Universal Robots.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FX-001-0402 |
Weight | 0.3 kg |
Dimensions (L x W x H) | 119.0 x 84.0 x 75.0 mm |
Unit Price | $425.28 USD |
Compatible Parts
OnRobot 2FG7 2-finger Parallel Gripper
ST-RB-028-0010
OnRobot VGC10 Compact Vacuum Gripper
ST-RB-028-0006
OnRobot RG2 2-finger Underactuated Gripper
ST-RB-028-0008
Cobot End Effector Plate
ST-RB-004-0001
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
0.7 kW Router with Mounting Clamp
MO-SM-020-0001
OnRobot Dual Tool Changer
ST-RB-028-0003
OnRobot VGP20 Vacuum Gripper
ST-RB-028-0005
OnRobot RG6 2-finger Underactuated Gripper
ST-RB-028-0007
OnRobot 3FG15 3-finger Gripper
ST-RB-028-0009