Flexible Conveyor Guide Strip
$36.25 USD
Ships next day
This HDPE guide strip was designed to be used in conjunction with our round extrusion (ST-EXT-008-XXXX) and clamping adapter (ST-GP-004-0007) to create fully adjustable conveyor guides to index, direct or funnel boxes along a conveyor during material handling operations such as down-the-line collection by a Vention palletizer.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-020-2295 |
Weight | 0.885 kg |
Dimensions (L x W x H) | 2293.0 x 43.0 x 9.525 mm |
Unit Price | $36.25 USD |
Material | HDPE |
Associated Fasteners | 12 x HW-FN-015-0020 , 2 x HW-FN-031-0001 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
20mm OD Round (585mm) Aluminum Extrusion
ST-EXT-008-0585