FANUC M-710iC/45M Industrial Robot Arm
The M-710iC/45M is an industrial robot by Fanuc in the M-710 series with a payload of 45kg and reach 2606mm. Its outstanding axis speeds and compact design makes it suitable for a wide range of applications requiring heavy material handling at high cycle times.
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | RA-FA-045-0003 |
Weight | 600.0 kg |
Dimensions (L x W x H) | 2000.0 x 1000.0 x 2000.0 mm |
Unit Price | Contact us |
Performance
Spec Attribute | Spec Value |
---|---|
Reach | 2606 mm |
Max Payload | 45 kg |
Robot Weight | 570 kg |
Degrees of Freedom | 6 |
Typical Average Power Consumption | 2500 W |
Movement
Spec Attribute | Spec Value |
---|---|
J1 Movement Range | 360 degrees |
J2 Movement Range | 225 degrees |
J3 Movement Range | 440 degrees |
J4 Movement Range | 800 degrees |
J5 Movement Range | 250 degrees |
J6 Movement Range | 800 degrees |
Features
Spec Attribute | Spec Value |
---|---|
Robot IP Rating | 54 |
Compatible Parts
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
Epson T6-B602SS
PR-EP-001-0079
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501