
FANUC CRX-5iA Collaborative Robot
$46,001.32 USD
4 weeks
FANUC’s new CRX-5iA are safe, flexible, quick to implement, and easy to program. All with FANUC renowned reliability and 8 years of maintenance-free operations to meet the production needs of today’s manufacturers. Compact R-30iB Mini Plus controller and pendant included. Teach pendant allows to easily program and teach points using an intuitive user interface with simple drag and drop programming. Because of its low weight, the CRX-5iA can be easily installed in a broad range of applications such as assembling, machine tending or material handling.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FA-001-0600 |
Weight | 45.0 kg |
Dimensions (L x W x H) | 1168.0 x 1118.0 x 610.0 mm |
Unit Price | $46,001.32 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.03 mm |
Max Linear Speed | 1000 mm/s |
IP Rating | IP67 |
Max Payload | 5 Kg |
Reach | 994 mm |
Warranty | 12 Months |
Included in the Box |
|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FA-001-0600 |
Weight | 45.0 kg |
Dimensions (L x W x H) | 1168.0 x 1118.0 x 610.0 mm |
Unit Price | $46,001.32 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.03 mm |
Max Linear Speed | 1000 mm/s |
IP Rating | IP67 |
Max Payload | 5 Kg |
Reach | 994 mm |
Warranty | 12 Months |
Included in the Box |
|
Compatible Parts

FANUC M-20iD/35 Kit
RA-FA-035-0003

FANUC M-710iC/45M Kit
RA-FA-045-0003

Doosan H2515 Collaborative Robot
PR-CZ-001-0505

FANUC CRX-10iA Collaborative Robot
PR-FA-001-0501

Universal Robots UR10e
PR-UR-001-0565

FANUC CRX-10iA/L Collaborative Robot
PR-FA-001-0500

Doosan H2017 Collaborative Robot
PR-CZ-001-0506

Universal Robots UR3e
PR-UR-001-0563

Universal Robots UR5e
PR-UR-001-0564

Universal Robots UR16e
PR-UR-001-0566