M12 End-Stop Extension Cable, 5m
$42.66 USD
Ships next day
5-meter extension cable for sensors. Connect in between any of Vention's sensor cable and MachineMotion controller. To be used when the existing 3m cable of the sensors are not enough, typically in multi-axis motion applications.
Links M12 A-Keyed 4-Pin Male to Female. Cable diameter of 8mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-018-5000 |
Weight | 0.226 kg |
Dimensions (L x W x H) | 30.0 x 110.0 x 110.0 mm |
Unit Price | $42.66 USD |
Material | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Cable Length | 5000 mm |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000