Ewellix Drag Chain Bracket
$51.92 USD
Ships next day
Drag chain mount bracket compatible with Ewellix's Lift Columns and Vention Drag Chains.
Quantity:
Technical Drawings
What's Included
- 2 x M8 x 10mm Screw
- 2 x M5-0.8 X 14mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CA-003-0001 |
Weight | 0.059 kg |
Dimensions (L x W x H) | 162.0 x 45.0 x 6.0 mm |
Unit Price | $51.92 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 2 x HW-FN-003-0010 , 2 x HW-FN-008-0014 |
Compatible Parts
41mm Wide Cable Drag Chain (782mm)
MO-DC-001-0765
Brackets for 41mm Wide Cable Drag Chain
MO-DC-001-0001