Epson VT6L Robot Plate
$268.05 USD
Obsolete
Vention's Epson VTL6 mounting plate enables fast and easy installation of an Epson T6 robot to any custom assembly. The four M8 X 1.25 threaded holes and three 6 mm dowel pins are used to locate and affix the robot. Outer dimensions are 268 x 268 mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-019-0004__2 |
Weight | 2.73 kg |
Dimensions (L x W x H) | 268.0 x 268.0 x 27.5 mm |
Unit Price | $268.05 USD |
Associated Fasteners | 12 x HW-FN-003-0025 , 12 x HW-FN-002-0001 |
Compatible Parts
FANUC SR-3iA Mounting Plate
ST-RB-010-0001
FANUC 200iD Mounting Plate
ST-RB-006-0001
Multi-Robot Mounting Plate 180 X 180 mm
ST-RB-001-0007
FANUC SR-6iA Mounting Plate
ST-RB-011-0001
Mounting Fixture for Kinova Robot Arms
ST-RB-005-0003
180x180mm UR3 Mounting plate, for Universal Robots
ST-RB-001-0004
UR Teach Pendant Mounting Bracket
ST-RB-002-0003
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
MiR Compatible Aluminum Gusset with Bolts and Washer
ST-RB-009-0001
AUBO i5 Mounting Plate
ST-RB-003-0001