🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Cobot End Effector Plate

Cobot End Effector Plate

$89.54 USD
Ships next day
Vention's cobot end effector plate allows different setups of Vention's parts to be mounted at the end-effector of a robot arm. Compatible with all robots from Universal Robots and FANUC CRX.
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number ST-RB-004-0001
Weight 0.3297 kg
Dimensions (L x W x H) 112.5 x 112.5 x 12.0 mm
Unit Price $89.54 USD
Material 6061-T6
Surface finish Dark blue anodized, 6um
Associated Fasteners 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 , 4 x HW-FN-005-0010 , 1 x HW-FN-036-0010
Light-Duty Fasteners 8 x HW-FN-002-0001 , 8 x HW-FN-003-0012 , 4 x HW-FN-005-0010 , 1 x HW-FN-036-0010

Technical Specifications

Spec Attribute Spec Value
Mounting ISO-50 Standard, Pitch Circle Diameter = 50 mm
Have a question about this part?
Ask in the forum! Go to the forum