Enclosed Timing Belt Actuator, 585mm Length
$2,617.43 USD
Ships in 3 days
Vention's updated enclosed timing belt actuator is an all-in-one solution. This product includes the guideways and sensor mounts already built into the system and features a dust resistant design with no pinch points. The new version adds new mounting options, improved shaft design, and magnetic retention of the steel cover. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-026-0585__2 |
Weight | 14.375484 kg |
Dimensions (L x W x H) | 830.5 x 180.0 x 112.5 mm |
Unit Price | $2,617.43 USD |
Material | Aluminum, Steel |
Surface finish | Blue Anodized, 10 um |
Associated Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0022 , 6 x HW-FN-031-0001 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0016 , 6 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 1200 N |
Load Capacity | 3300 N |
Stroke | 460 mm |
Repeatability | 0.025 mm |
Max Linear Speed | 2500 mm/s |
Max Acceleration | 2000 mm/s2 |
Displacement Ratio | 208 mm/turn |
Compatible Parts
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
GF Nylon Concentric Roller
MO-LM-001-0028
225x180mm Gantry Plate
MO-LM-001-0030
Profile Slider
MO-LM-008-0001
GF Nylon Eccentric Roller
MO-LM-001-0027
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
16mm Linear Bearing with Housing
MO-LM-010-0001