Enclosed Linear Profile Guide, 585mm Long
$1,611.40 USD
Ships in 3 days
This enclosed linear profile guide comes in a variety of lengths to suit your heavy duty linear guide needs. These can be used in tandem with any of the Vention actuators. The new version adds new mounting options and magnetic retention of the steel cover.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-028-0585__2 |
Weight | 13.087911 kg |
Dimensions (L x W x H) | 810.0 x 180.0 x 112.5 mm |
Unit Price | $1,611.40 USD |
Material | Aluminum, Steel |
Surface finish | Blue Anodized, 10 um |
Associated Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0022 , 6 x HW-FN-031-0001 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0016 , 6 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 3330 N |
Stroke | 460 mm |
Max Linear Speed | 2500 mm/s |
Compatible Parts
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
GF Nylon Concentric Roller
MO-LM-001-0028
225x180mm Gantry Plate
MO-LM-001-0030
Profile Slider
MO-LM-008-0001
GF Nylon Eccentric Roller
MO-LM-001-0027
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
16mm Linear Bearing with Housing
MO-LM-010-0001