Electric Cylinder, 250mm Stroke
$1,131.85 USD
Ships in 3 days
This electric cylinder, powered by a NEMA 17, is capable of producing 255N of pushing force along a 250mm travel length. It comes with Vention mounting brackets for easy integration. Also includes two position sensors, 5m long. The motor connector cable is 3m long.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-EC-001-0250__2 |
Weight | 2.463 kg |
Dimensions (L x W x H) | 482.0 x 46.0 x 92.0 mm |
Unit Price | $1,131.85 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 , 1 x HW-FN-003-0020 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010 , 1 x HW-FN-003-0020 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 255 N |
Stroke | 250 mm |
Repeatability | ±0.02 mm |
Max Linear Speed | 200 mm/s |
Displacement Ratio | 6 mm/turn |
Compatible Parts
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
GF Nylon Concentric Roller
MO-LM-001-0028
225x180mm Gantry Plate
MO-LM-001-0030
Profile Slider
MO-LM-008-0001
GF Nylon Eccentric Roller
MO-LM-001-0027
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
16mm Linear Bearing with Housing
MO-LM-010-0001