
Edge Clamp, Low Nose
$58.28 USD
Ships in 5 days
These low-profile clamps are ideal for securely gripping the side of a workpiece to keep the top clear for machining, especially when a large clamping range is required to accommodate workpiece-size variations. The serrated jaw slides at a 45° angle to exert clamping force both forward and downward simultaneously. Clamp by turning the socket-head screw in the sliding jaw with a hex wrench. Made in USA. Carr Lane Mfg Item CL-00-SAC
Included fasteners:
1 x
HW-FN-001-0018
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-QN-001-0256 |
Weight | 0.5 kg |
Dimensions (L x W x H) | 17.0 x 26.0 x 77.0 mm |
Unit Price | $58.28 USD |
Material | Hardened 1018 Steel |
Surface finish | Black Oxide |
Associated Fasteners | 1 x HW-FN-001-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-QN-001-0256 |
Weight | 0.5 kg |
Dimensions (L x W x H) | 17.0 x 26.0 x 77.0 mm |
Unit Price | $58.28 USD |
Material | Hardened 1018 Steel |
Surface finish | Black Oxide |
Associated Fasteners | 1 x HW-FN-001-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585