Dual Gantry Enclosed Timing Belt, 2295mm Length
$4,771.23 USD
Obsolete
Vention's dual gantry enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. The addition of a second gantry and profile bearing allows for higher load capacities and more customizability in design. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Quantity:
Technical Drawings
Technical Documents
What's Included
- 12 x M8 Drop-in Spring Loaded T-Nut
- 1 x M8 x 8mm Screw
- 12 x M8 x 22mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-040-2295 |
Weight | 34.6284 kg |
Dimensions (L x W x H) | 2540.5 x 178.0 x 112.5 mm |
Unit Price | $4,771.23 USD |
Associated Fasteners | 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0022 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 200 N |
Load Capacity | 5000 N |
Repeatability | ±0.025 mm |
Max Linear Speed | 2500 mm/s |
Displacement Ratio | 208 mm/turn |
Compatible Parts
M18 Threaded Sensor Bracket
CE-HW-001-0003
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Flush Inductive Proximity Sensor
CE-SN-004-0003
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Self Aligning Mount, Follower
MO-LM-031-0001
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
Self Aligning Mount, Leader
MO-LM-031-0002
45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005