Double Sealed Roller Bearing, 12mm ID, 28mm OD, 8mm thick
$4.24 USD
Ships next day
Double sealed roller bearing 12mm ID, 28mm OD and 8mm thick.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-BR-001-0002 |
Weight | 0.004 kg |
Dimensions (L x W x H) | 8.0 x 28.0 x 28.0 mm |
Unit Price | $4.24 USD |
Material | GCR15 |
Compatible Parts
Precision Telescopic Slide Spacer Plate
MO-LM-032-0001