Doosan M1013 Collaborative Robot
$42,250.00 USD
Ships in 14 days
The Doosan M1013 is a 6-axis articulated robot with top-class force sensitivity and collision detection. This robot has a 10 kg payload capacity and 1.3 m reach radius. A versatile model adequate for all work processes. 6 torque sensors brings safe work environment for any kind of application. The robot has the cockpit feature which allows you to move the robot, teach waypoints and save coordinates via buttons near the tool flange. Doosan robots support the latest communication technologies (RS232/485, TCP/IP, Modbus TCP (Master/Slave), Modbus RTU (Master), PROFINET IO Device, EtherNet/IP Adapter) , even without a gateway, allowing seamless connections with various types of industrial equipment and systems. Please note, this robot can only be installed on the floor (wall and ceiling mounting is not currently available). This kit includes the M1013 robot arm, the controller and the pendant.
Quantity:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CZ-001-0601 |
Weight | 34.0 kg |
Dimensions (L x W x H) | 538.0 x 248.0 x 1432.0 mm |
Unit Price | $42,250.00 USD |
Associated Fasteners | 4 x HW-FN-003-1018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Reach | 1300 mm |
Max Payload | 10 Kg |
Repeatability | 0.1 mm |
IP Rating | IP54 |
Compatible Parts
FANUC M-20iD/35 Kit
RA-FA-035-0003
FANUC M-710iC/45M Kit
RA-FA-045-0003
Epson T6-B602SS
PR-EP-001-0079
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
FANUC CRX-10iA Collaborative Robot
PR-FA-001-0501
FANUC CRX-10iA/L Collaborative Robot
PR-FA-001-0500
Doosan H2017 Collaborative Robot
PR-CZ-001-0506