
Doosan H2515 Collaborative Robot
$63,000.00 USD
3 weeks
The Doosan H2515 is one of the collaborative robots with the biggest payload capacity on the market. 25kg payload and 6 torque sensors brings safe work environment for any kind of application. Having half the weight of the other cobots in its class, the H2515 is well suited for palletizing, machine tending and heavy object handling. The robot has the cockpit feature which allows you to move the robot, teach waypoints and save coordinates via buttons near the tool flange. Doosan robots support the latest communication technologies (RS232/485, TCP/IP, Modbus TCP (Master/Slave), Modbus RTU (Master), PROFINET IO Device, EtherNet/IP Adapter) , even without a gateway, allowing seamless connections with various types of industrial equipment and systems. Please note, this robot can only be installed on the floor (wall and ceiling mounting is not currently available). This kit includes the H2515 robot arm, the controller and the pendant.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CZ-001-0505 |
Weight | 74.0 kg |
Dimensions (L x W x H) | 538.0 x 248.0 x 1845.0 mm |
Unit Price | $63,000.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.1 mm |
IP Rating | IP54 |
Max Payload | 25 Kg |
Reach | 1500 mm |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CZ-001-0505 |
Weight | 74.0 kg |
Dimensions (L x W x H) | 538.0 x 248.0 x 1845.0 mm |
Unit Price | $63,000.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.1 mm |
IP Rating | IP54 |
Max Payload | 25 Kg |
Reach | 1500 mm |
Compatible Parts

FANUC M-20iD/35 Kit
RA-FA-035-0003

FANUC M-710iC/45M Kit
RA-FA-045-0003

FANUC CRX-10iA Collaborative Robot
PR-FA-001-0501

Universal Robots UR10e
PR-UR-001-0565

FANUC CRX-10iA/L Collaborative Robot
PR-FA-001-0500

Doosan H2017 Collaborative Robot
PR-CZ-001-0506

Universal Robots UR3e
PR-UR-001-0563

Universal Robots UR5e
PR-UR-001-0564

Universal Robots UR16e
PR-UR-001-0566