
Datalogic Light Curtain Kit - 750mm
$1,621.90 USD
Ships in 3 days
Datalogic safety light curtain, sender/receiver pair, hand protection, 24 VDC, 30mm resolution, 750mm protected height, 0.2-20m operating distance, safety category Type 4, configurable, IP65, (2) 18-pin proprietary connections. Also includes the 4 brackets to mount the light curtain on a structure.
Select dimension:
Length:
x 38.0 mm x 40.0 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-DA-001-0295 |
Weight | 0.18 kg |
Dimensions (L x W x H) | 35.0 x 38.0 x 40.0 mm |
Unit Price | $1,621.90 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
IP Rating | 65 |
Certification | CE, SIL 3 |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-DA-001-0295 |
Weight | 0.18 kg |
Dimensions (L x W x H) | 35.0 x 38.0 x 40.0 mm |
Unit Price | $1,621.90 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
IP Rating | 65 |
Certification | CE, SIL 3 |
Compatible Parts
LD

45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585