Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 in

Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 in

$82.02 USD
Ships next day
This 1/2 x 4 1/2 in wedge style anchor is used to mount Vention's Cobot Pedestals directly to a concrete floor. NOTE: Anchors must be properly installed into 20.7 MPa (3000 psi) concrete. Concrete should be inspected to ensure it is structurally sound. Tensile strength of each anchor is 20 kN (4496 lbs) and 43.8 kN (9846 lbs) in shear. An appropriate safety factor must be added according to the application and norms. The anchors should be torqued to 68Nm (50 ft-lbs).
Quantity:
Start a new design
Use desktop to design

Other Documents

General Specifications

Spec Attribute Spec Value
Part Number ST-RB-033-0002
Weight 0.8 kg
Dimensions (L x W x H) 150.0 x 20.0 x 150.0 mm
Unit Price $82.02 USD

Technical Specifications

Spec Attribute Spec Value
Shear Capacity 43.8 kN
Tensile Capacity 20 kN
Included in the Box
  • 8 x Wedge Anchors 1/2 inch Diameter 4 1/2 inch length
Have a question about this part?
Ask in the forum! Go to the forum