Cobot Palletizer 100mm Wrist Extension
$126.12 USD
Ships next day
Wrist Extensions are ideal method for extending a cobot's working area, without needing actuation. Each extension consists of a flange that bolts directly to your robot’s wrist and replicates that flange on the opposite end. Choose from 100mm to 150mm lengths. These extensions attaches to all sizes and series of FANUC CRX, Doosan, and UR with a 50mm bolt circle based on the ISO 9409-1-50-4-M6 standard. When adding a wrist extension to a robot arm, the effective payload capacity decreases due to greater moment at the TCP. If your payload is near the rated payload of the robot, please reach out to support@vention.io to determine if a wrist extension is suitable for your application.
Length:
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-029-0100 |
Weight | 0.263 kg |
Dimensions (L x W x H) | 169.0 x 75.0 x 24.0 mm |
Unit Price | $126.12 USD |
Material | Aluminum |
Surface finish | Blue Anodize |
Associated Fasteners | 8 x HW-FN-005-0010 , 1 x HW-FN-036-0010 |
Compatible Parts
Electric Vacuum Generator System with 4 Suction Cups
PR-SZ-001-0130
Vacuum Area Gripper with Suction Cups for UR
PR-SZ-001-0543
Vacuum Area Gripper with Suction Foam for UR
PR-SZ-001-0067
Electric Vacuum Generator System Mini for UR3 & UR5
PR-SZ-001-0193
Vacuum Area Gripper with Foam for UR - FQE 220x80mm
PR-SZ-001-0578
Small On/Off Pneumatic Valve, Normally Open
CE-AR-002-0006
Machine Tending Robot Calibration Flange
ST-RB-020-0005