
Black Powder Coated Wire Mesh Panel, 920 x 965mm, 25mm Grid
$96.25 USD
Ships next day
This wire mesh panel is used to create safety panels. Place this mesh in an extrusion frame to create a complete panel. Outer dimensions of the mesh are 920 x 965mm and mount directly in the T-Slot of Vention Extrusions. For an even more secure panel, use Vention Panel Retainers ST-PN-007-0001.
Select dimension:
Length:
x 965.0 mm x 6.35 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-002-0004 |
Weight | 4.4 kg |
Dimensions (L x W x H) | 920.0 x 965.0 x 6.35 mm |
Unit Price | $96.25 USD |
Material | Powder Coated Steel |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-002-0004 |
Weight | 4.4 kg |
Dimensions (L x W x H) | 920.0 x 965.0 x 6.35 mm |
Unit Price | $96.25 USD |
Material | Powder Coated Steel |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts
LD

45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585