Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
$11.81 USD / sq. ft.
Ships in 3 days
Poly-Eco HDPE is made of recycled plastic and is a high impact resistant material suitable for tabletops, shelves, walls and space dividers. It has an orange-peel textured finish. Panels can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-011-0001 |
Weight | 0.816 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 10.0 mm |
Unit Price | $11.81 USD |
Material | HDPE |
Surface finish | Orange Peel Finish |
Compatible Parts
HDPE Panel, White 3/8'' [9.52mm]
ST-PN-001-0005
Panel Retainers
ST-PN-007-0001
Brushed Aluminum Panel, 1/8'' [3.18mm]
ST-PN-016-0001
5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
HDPE Panel, Black 1/8'' [3.18mm]
ST-PN-001-0007
5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]
ST-PN-015-0002
HDPE Panel, White 1/8'' [3.18mm]
ST-PN-001-0006
5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]
ST-PN-015-0003
Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001