Automatic Pneumatic Tool Changer (Tool Side)
$561.56 USD
Ships in 5 days
Pneumatic automatic tool changer for robots (tool side). This tool allows your robot to work automatically and autonomously between multiple tasks and tools in the same workflow. Robot compatibility: UR, Doosan, Aubo, etc. Handling payload up to: 20 kg. Electrical connection: None. Pneumatic connection: 2 x G 1/in elbow fittings for 6mm OD tubing. Material: Anodized aluminum.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CQ-001-0412 |
Weight | 0.36 kg |
Dimensions (L x W x H) | 70.0 x 109.0 x 60.0 mm |
Unit Price | $561.56 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Robot Handle for UR3
PR-CQ-001-0396
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585