Automatic Pneumatic and Electrical Tool Holder for UR (Tool Side)
$853.85 USD
Ships in 5 days
Pneumatic and electrical tool holder (tool side) for light industrial and collaborative robots. The tool holder keeps the tool ready for all work tasks in all applications. Needs to have the robot master (robot side) mounted on the robot arm to have a fully functional tool changer clutch. Robot compatibility: Universal Robots and other robot brands with the same flange. URcap is available. Handling payload up to: 20 kg. Electrical connection: M8 24V 1A, Pneumatic connection: 2 x G 1/8in elbow fittings for 6mm OD tubing. Material: Anodized aluminum.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CQ-001-0424 |
Weight | 0.25 kg |
Dimensions (L x W x H) | 81.0 x 109.0 x 103.0 mm |
Unit Price | $853.85 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Robot Handle for UR3
PR-CQ-001-0396
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585