Angled Robot Base
$294.71 USD
Obsolete
Vention's angled robot base allows easy mounting of robots at an angle or flat, which optimizes robot reach. Must be used in conjunction with robot mounting plate. Supports robot plates that are 180 x 180 mm or 225 x 225 mm (ST-RB-001-0007 IS NOT COMPATIBLE).
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-020-0001 |
Weight | 7.8 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 223.0 mm |
Unit Price | $294.71 USD |
Material | 1010 Steel |
Surface finish | Black powder coat |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Light-Duty Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0012 |
Compatible Parts
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585