990mm Flow Rail
$23.23 USD
Ships next day
Flow rail used in material handling applications. These flow rails are constructed of aluminum and have plastic wheels spaced 45mm apart.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-021-0990 |
Weight | 0.564 kg |
Dimensions (L x W x H) | 990.0 x 41.5 x 43.0 mm |
Unit Price | $23.23 USD |
Material | Aluminum, Plastic |
Surface finish | Gray Anodized |
Associated Fasteners | 2 x HW-FN-005-0010 , 2 x HW-FN-033-0003 , 2 x HW-WS-005-0002 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 245 (per meter) N |
Stroke | 990 mm |
Compatible Parts
990mm Flow Rail with Flanges
MO-CV-011-0990