Mounting Bracket for Conveyor Roller
$13.50 USD
Obsolete
Mounting bracket for conveyor roller. Supports up to 5 rollers. Bracket are designed to fit inside Vention extrusions and are secured into position with M8 bolts.
Quantity:
Technical Drawings
What's Included
- 2 x M8 x 20mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-001-0002 |
Weight | 0.176 kg |
Dimensions (L x W x H) | 450.0 x 15.0 x 3.0 mm |
Unit Price | $13.50 USD |
Material | Steel |
Surface finish | Zinc plated |
Associated Fasteners | 2 x HW-FN-003-0020 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585