🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
90x90mm (855mm) Aluminum Extrusion patent-image

90x90mm (855mm) Aluminum Extrusion

$112.57 USD
Ships next day
Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-005-0855
Weight 4.2 kg
Dimensions (L x W x H) 855.0 x 90.0 x 90.0 mm
Unit Price $112.57 USD
Material 6005-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 1,850,913 mm4
Cross-Sectional Area 1881 mm2
Torsional Constant 941,414 mm4
Yield Strength 240 MPa
Have a question about this part?
Ask in the forum! Go to the forum