90mm x 90mm Aluminum Gusset With Locators
$40.17 USD
Ships next day
Vention's 90mm x 90mm Aluminum gussets with locators are designed to be combined with 90mm x 90mm extrusions in high-performance assemblies to maximize strength and precision.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-003-0004 |
Weight | 0.366 kg |
Dimensions (L x W x H) | 88.0 x 88.0 x 88.0 mm |
Unit Price | $40.17 USD |
Material | Aluminum |
Surface finish | Dark Blue Powder Coat |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585