90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions
$5.75 USD
Ships next day
A 90 degree bracket that goes inside the grooves of two perpendicular extrusions. The bracket is used to join 22.5 x 22.5 mm extrusions and is not visible from the outside. Includes 2 set screws.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-006-0001__2 |
Weight | 0.0348 kg |
Dimensions (L x W x H) | 36.55 x 13.4 x 36.55 mm |
Unit Price | $5.75 USD |
Material | Steel |
Surface finish | Zinc Plated |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585