68mm NEMA 34 Stepper Servo Motor
$715.16 USD
Ships next day
Stepper Servo motor, NEMA size 34, keyed-shaft, 4Nm, 10A, 1mH with integrated connectors for brake control and limit switches. It includes a 5-meter long signal-power hybrid cable that facilitates wire routing and four M6 X 20mm fasteners for mounting. Compatible with MachineMotion 2 (CE-CL-010-0001 & CE-CL-010-0004).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-SM-013-0000 |
Weight | 3.4294 kg |
Dimensions (L x W x H) | 168.0 x 86.0 x 112.0 mm |
Unit Price | $715.16 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | 4 Nm |
Max Rotational Speed | 24000 degrees/s |
Certification | cETLus, CE |
Temperature Range | Ambient 0 to 40 °C |
Included in the Box |
|
Compatible Parts
Planetary Reduction Gearbox, 5:1
MO-PT-001-0001
Motor Mount for Dorner 2200 Belt Conveyors
MO-CV-009-0001
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
Power-Off Brake
MO-PT-002-0001
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360
Rotary Actuator V2 with Sensor Provision
MO-RM-002-0001 v3
Rack and Pinion, Housing and Pinion Assembly
MO-LM-019-0000