45x45mm Plastic End Cap (Bag of 10)
$16.82 USD
Ships next day
Bag of 10: Plastic end cap for 45 x 45mm extrusions.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-EC-003-0002 |
Weight | 0.054 kg |
Dimensions (L x W x H) | 5.0 x 200.0 x 225.0 mm |
Unit Price | $16.82 USD |
Material | TPE |
Compatible Parts
Rubber Bumper
HW-BP-001-0002
Black T-Slot Covers, Soft PVC
ST-PN-005-0001
45x90mm Plastic End Cap (Bag of 10)
HW-EC-003-0001
45x90mm Rest Pad, with Cylindrical Profile
HW-RP-002-0004
45x270mm Rest Pad
HW-RP-002-0002
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002
45x45mm Hinge, 8mm Pin
MO-HG-001-0001
45x90mm Rest Pad
HW-RP-002-0001