67.5mm x 67.5mm Aluminum Gusset with Locators
$21.65 USD
Ships next day
Vention's 67.5mm x 67.5mm Aluminum gussets with locators are designed to be combined with 45mm standard extrusions and 22.5mm x 180mm table top extrusions to enable flush mounting.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-003-0007 |
Weight | 0.1288 kg |
Dimensions (L x W x H) | 66.5 x 66.5 x 42.0 mm |
Unit Price | $21.65 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Compatible Parts
Timing Belt Conveyor, 315mm Length, Unpowered
MO-CV-014-0315
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630