45x90mm Plastic End Cap, for Extrusions
$3.82 USD
Obsolete
Plastic end cap compatible with 45mm x 90mm extrusions.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-EC-002-0001 |
Weight | 0.016 kg |
Dimensions (L x W x H) | 12.0 x 45.0 x 90.0 mm |
Unit Price | $3.82 USD |
Material | Polycarbonate |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585