63mm Toggle Clamp
$15.28 USD
Ships next day
Toggle clamp with a 63mm bar, rated for up to 200kg. Compatible with Vention’s tooling plates and mounting block.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CP-001-0001 |
Weight | 0.37 kg |
Dimensions (L x W x H) | 50.0 x 139.0 x 106.0 mm |
Unit Price | $15.28 USD |
Material | Steel |
Associated Fasteners | 4 x HW-FN-003-0010 , 4 x HW-WS-001-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Clamping Force | 1960 N |
Stroke | 63 mm |
Compatible Parts
Mounting Bracket for Toggle Clamp
ST-SP-007-0007
135x68mm Aluminum Mounting Plate
ST-SP-001-0001 v2