
6 mm OD Blue 1-meter Spiral Tubing with Inline Fitting
$38.10 USD
Ships next day
6 mm OD Blue Spiral Tubing with 6mm to 6mm Inline Fitting. 1m extended length.
Select dimension:
Length:
x 40.0 mm x 265.0 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-TB-006-0002 |
Weight | 0.05 kg |
Dimensions (L x W x H) | 40.0 x 40.0 x 265.0 mm |
Unit Price | $38.10 USD |
Material | Polyurethane |
Surface finish | Clear Blue |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-TB-006-0002 |
Weight | 0.05 kg |
Dimensions (L x W x H) | 40.0 x 40.0 x 265.0 mm |
Unit Price | $38.10 USD |
Material | Polyurethane |
Surface finish | Clear Blue |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

Air Turbine Motor 725MX Clamp
HW-PR-001-0001

6mm to 8mm inline One-touch Fitting
HW-AR-002-0006

8mm Wye Splitter One-Touch Fitting
HW-AR-002-0009

Pneumatic and Electric Actuator Push Block
HW-CY-002-0001

6mm Wye Splitter One-Touch Fitting
HW-AR-002-0008

6mm OD Blue Tubing 5-meter Extension
CA-TB-006-0001

Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100

Compact Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-001-0200

Compact Double-Acting Pneumatic Actuator, 300mm Stroke
MO-AR-001-0300