🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
M8 x 40mm Leveling Foot, with 40mm Diameter Base

M8 x 40mm Leveling Foot, with 40mm Diameter Base

$14.13 USD
Ships next day
M8 x 40mm leveling foot with 40mm base. Stud is made of zinc plated steel and base is made of glass-reinforced nylon. Comes with a removable anti-slip pad. Supports load up to 350kg.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number HW-LF-001-0001
Weight 0.06 kg
Dimensions (L x W x H) 40.0 x 40.0 x 82.0 mm
Unit Price $14.13 USD
Material Glass reinforced nylon

Technical Specifications

Spec Attribute Spec Value
Load Capacity 3430 N
Have a question about this part?
Ask in the forum! Go to the forum