Tee Joint Aluminum Assembly Plate, with Locators
$34.54 USD
Ships next day
Vention's high-precision assembly plates and joints are designed to be combined with Vention's extrusions, creating high-performance assemblies. Plates have been engineered with self-positioning "V-shape" locators, enabling precision assembly that cannot typically be done with conventional extrusion system.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-001-0002 |
Weight | 0.232 kg |
Dimensions (L x W x H) | 133.0 x 8.3 x 133.0 mm |
Unit Price | $34.54 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 5 x HW-FN-002-0001 , 5 x HW-FN-003-0018 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585