Kawasaki RS007N, RS007L Mounting Plate
$525.92 USD
Ships next day
Vention's Kawasaki RS007N, RS007L mounting plate enables fast and easy installation of a Kawasaki RS007N or RS007L robot to any custom assembly. Outer dimensions are 268mm x 268mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-016-0002 |
Weight | 2.877 kg |
Dimensions (L x W x H) | 268.0 x 268.0 x 28.0 mm |
Unit Price | $525.92 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M10, 160 x 160 mm |
Compatible Parts
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585