Kawasaki RS003N, RS005N, RS005L Mounting Plate
$492.30 USD
Ships next day
Vention's Kawasaki RS003N, RS005N, RS005L mounting plate enables fast and easy installation of a Kawasaki RS003N, RS005N, or RS005L robot to any custom assembly. Outer dimensions are 268mm x 268mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-016-0001 |
Weight | 1.528 kg |
Dimensions (L x W x H) | 268.0 x 268.0 x 11.25 mm |
Unit Price | $492.30 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, 152 x 152 mm |
Compatible Parts
FANUC SR-3iA Mounting Plate
ST-RB-010-0001
Yaskawa MotoMini Mounting Plate
ST-RB-012-0003
Franka Emika Panda Mounting Plate
ST-RB-013-0001
Yaskawa GP7/GP8 Mounting Plate
ST-RB-012-0004
UR Teach Pendant Mounting Bracket
ST-RB-002-0003
Yaskawa HC10 Mounting Plate
ST-RB-012-0001 v2
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
MiR Compatible Aluminum Gusset with Bolts and Washer
ST-RB-009-0001
AUBO i5 Mounting Plate
ST-RB-003-0001