45 Degree Inline Connector with Locators
$21.18 USD
Ships next day
Vention's 45-degree inline connector allows easy mounting of a Vention extrusion at an angle directly inline with another extrusion. The connector also features Vention self-positioning V-Shape locators, enabling precision assembly that cannot typically be done with conventional extrusion systems.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-003-0003 |
Weight | 0.1447 kg |
Dimensions (L x W x H) | 57.0 x 45.0 x 45.0 mm |
Unit Price | $21.18 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Bending Strength | 100 Nm |
Friction Strength | 2100 N |
Torsion Strength | 390 Nm |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585