Rotary Actuator
$1,237.48 USD
Obsolete
Vention's Rotary Actuator achieves 360 degrees of motion without any limitations. The indexer features a 72:17 ( ~ 4.24:1) ratio for higher precision and torque. Both top and bottom plates are made to perfectly integrate with Vention extrusions. Compatible with Vention's NEMA 34 stepper motors.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-RM-002-0001 |
Weight | 4.776 kg |
Dimensions (L x W x H) | 246.0 x 223.0 x 47.0 mm |
Unit Price | $1,237.48 USD |
Material | 6061-T6 Plates, Steel Gears |
Surface finish | N/A |
Associated Fasteners | 20 x HW-FN-002-0001 , 20 x HW-FN-003-0020 |
Light-Duty Fasteners | 20 x HW-FN-002-0001 , 20 x HW-FN-003-0012 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
270x225mm Aluminum Tooling Plate
ST-SP-002-0003
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001