Hydraulic Lift Assembly, Manual
$1,384.62 USD
Ships next day
This hydraulic lift assembly includes 4 Bucher Hydraulics cylinders attached to a Bucher Hydraulics manual pump, along with all the brackets to mount them to Vention extrusions. Each cylinder is capable of lifting 112.5kg with a total of 450kg for the entire system. Cylinder stroke is 305mm. Maximum operating range should be kept under 80% of total stroke to ensure optimum stability. The hydraulic hoses allow for two of the cylinders to be mounted max 2430mm from the pump, and the other two must be a max. 1530mm from the pump. Assembly instructions for the brackets on the pump and cylinders are included in the 2D drawing.
Quantity:
Technical Drawings
What's Included
- 20 x M8 Drop-in Spring Loaded T-Nut
- 16 x M8 x 14mm Screw
- 4 x M8 x 18mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-HY-001-0001 |
Weight | 15.6 kg |
Unit Price | $1,384.62 USD |
Material | Steel, Aluminum and Rubber |
Surface finish | N/A |
Associated Fasteners | 20 x HW-FN-002-0001 , 16 x HW-FN-003-0014 , 4 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 4410 N |
Stroke | 305 mm |
Included in the Box |
|
Compatible Parts
Rubber Bumper
HW-BP-001-0002
45x45mm Plastic End Cap (Bag of 10)
HW-EC-003-0002
Black T-Slot Covers, Soft PVC
ST-PN-005-0001
45x90mm Plastic End Cap (Bag of 10)
HW-EC-003-0001
45x90mm Rest Pad, with Cylindrical Profile
HW-RP-002-0004
45x270mm Rest Pad
HW-RP-002-0002
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002
45x45mm Hinge, 8mm Pin
MO-HG-001-0001
45x90mm Rest Pad
HW-RP-002-0001