TM5 series Mounting Plate
$318.72 USD
Ships next day
Vention's Techman TM5 Series mounting plate enables fast and easy installation of an Omron Techman TM5-700 or TM5-900 robots to any custom assembly. The 4X robot mounting holes contain M10 X 1.5 thread. Outer dimensions are 225mm x 225mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-014-0001 |
Weight | 1.227 kg |
Dimensions (L x W x H) | 225.0 x 225.0 x 16.0 mm |
Unit Price | $318.72 USD |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M10, 110 x 110 mm |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585