KUKA LBR iiwa 14 R820 Mounting Plate
$520.36 USD
Ships next day
Vention's KUKA LBR iiwa 14 R820 mounting plate enables fast and easy installation of a KUKA LBR iiwa 14 robot to any custom assembly. The 4X robot mounting holes use M10 X 1.50 stainless steel helical inserts. Outer dimensions are 268mm x 268mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-015-0002 |
Weight | 3.07 kg |
Dimensions (L x W x H) | 268.0 x 268.0 x 25.0 mm |
Unit Price | $520.36 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Standards | Dowel pins and helical inserts are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0030 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M10, Pitch Circle Diameter = 216 mm |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585