11.25mm Spacer for 22.5x22.5mm Aluminum Extrusion with set screws
$5.47 USD
Obsolete
In-line 11.25mm spacer for 22.5x22.5mm extrusions. To be used with Vention's 90 Degree Inside Corner Bracket. Two set screws included.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-002-0002 |
Weight | 0.057 kg |
Dimensions (L x W x H) | 25.9 x 22.5 x 22.5 mm |
Unit Price | $5.47 USD |
Material | Steel |
Surface finish | Dark blue anodized, 6um |
Standards | Set screws included |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0020 |
Light-Duty Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0012 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585