45x45 Angular Joint Gusset, with Locators
$26.30 USD
Coming soon
Vention’s high-precision assembly plates and joints are designed to be combined with Vention’s extrusions, creating high-performance assemblies. Plates have been engineered with self-positioning “V-shape” locators, enabling precision assembly that cannot typically be done with conventional extrusion system. This assembly plate is used for connecting extrusions together at an angle.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-005-0002 |
Weight | 0.074 kg |
Dimensions (L x W x H) | 50.0 x 68.8 x 43.0 mm |
Unit Price | $26.30 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Compatible Parts
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
Locating Fixture Locking Nut
ST-SP-007-0005