45mm x 90mm In-Line Mounting Block for Right Angle Connections
$26.58 USD
Ships next day
In-line mounting block for right angle connection. Two screws thread at the end of an extrusion while two or four other screws fasten into another connecting T-slot extrusion.
Quantity:
Technical Drawings
Technical Documents
What's Included
- 8 x M8 Drop-in Spring Loaded T-Nut
- 4 x M8 x 18mm Screw
- 4 x M8 x 30mm Screw
- 2 x M8 x 35mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-002-0004 |
Weight | 0.1411 kg |
Dimensions (L x W x H) | 90.0 x 45.0 x 22.5 mm |
Unit Price | $26.58 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 8 x HW-FN-002-0001 , 4 x HW-FN-003-0018 , 4 x HW-FN-003-0030 , 2 x HW-FN-003-0035 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585