45mm x 45mm Door Spacer
$12.10 USD
Ships next day
Door spacer mounting block to be used to make door frames or cross-braces which increase door frame rigidity. One screw threads at the end of the door spacer while two other screws fasten into the extrusion.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-002-0006 |
Weight | 0.0844 kg |
Dimensions (L x W x H) | 23.0 x 45.0 x 45.0 mm |
Unit Price | $12.10 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 , 1 x HW-FN-003-0030 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585