🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
41mm Wide Cable Drag Chain (782mm)

41mm Wide Cable Drag Chain (782mm)

$92.39 USD
Ships next day
Polyamide 41mm wide cable drag chain with a 70mm bending radius. Length of 765mm. Mounting brackets included.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-DC-001-0765
Weight 0.6717 kg
Dimensions (L x W x H) 879.0 x 45.0 x 35.0 mm
Unit Price $92.39 USD
Material Polyamide
Surface finish Matte black
Standards Required chain lenght (mm) = 0.5*(TRAVEL) + 70*(PI)
Associated Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012
Light-Duty Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008
Have a question about this part?
Ask in the forum! Go to the forum