41mm Wide Cable Drag Chain (1150mm)
$115.35 USD
Ships next day
Polyamide 41mm wide cable drag chain with a 70mm bending radius. Length of 1125mm. Mounting brackets included.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-DC-001-1125 |
Weight | 0.9445 kg |
Dimensions (L x W x H) | 1239.0 x 45.0 x 35.0 mm |
Unit Price | $115.35 USD |
Material | Polyamide |
Surface finish | Matte black |
Standards | Required chain lenght (mm) = 0.5*(TRAVEL) + 70*(PI) |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585